root@(none):/# [95053.278169] Unable to handle kernel NULL pointer dereference at virtual address 00000000
[95053.286654] pgd = c0004000
[95053.289482] [00000000] *pgd=00000000
[95053.293238] Internal error: Oops: 80000007 [#1]
[95053.297972] Modules linked in:
[95053.301170] CPU: 0    Not tainted  (3.2.0 #42)
[95053.305816] PC is at 0x0
[95053.308476] LR is at ktime_get+0x78/0x11c
[95053.312670] pc : [<00000000>]    lr : [<c005fdf4>]    psr: 600f0093
[95053.312678] sp : c0409ef0  ip : 10af982d  fp : c0409f34
[95053.324679] r10: c046a2a0  r9 : 413fc082  r8 : 80004059
[95053.330143] r7 : 400f0013  r6 : c042a3e0  r5 : 00017a28  r4 : c040e880
[95053.336968] r3 : 00000000  r2 : 00000000  r1 : 0001734d  r0 : c040e880
[95053.343797] Flags: nZCv  IRQs off  FIQs on  Mode SVC_32  ISA ARM  Segment kernel
[95053.351533] Control: 10c5387d  Table: 871f4019  DAC: 00000015
[95053.357541] Process swapper (pid: 0, stack limit = 0xc04082f0)
[95053.363640] Stack: (0xc0409ef0 to 0xc040a000)
[95053.368200] 9ee0:                                     c005c688 0001734d c046a2a0 c0409f60
[95053.376759] 9f00: 10af982d 00000000 00000000 c0408000 00000001 c042a3e0 400f0013 80004059
[95053.385317] 9f20: 413fc082 c040e7c0 c0409f94 c0409f38 c0065bb8 c005fd88 c0428038 c0408000
[95053.393874] 9f40: c0409f84 c0409f50 c02c9ce8 c0038264 5195ce80 c02c9f9c 00000000 c0408000
[95053.402433] 9f60: c0408000 c0455704 c040d130 c0408000 c0408000 c0455704 c040d130 80004059
[95053.410991] 9f80: 413fc082 00000000 c0409fb4 c0409f98 c0015a88 c0065b7c c040a154 c0455640
[95053.419549] 9fa0: c0584500 c040d124 c0409fc4 c0409fb8 c02bfa9c c0015a64 c0409ff4 c0409fc8
[95053.428107] 9fc0: c03d27b4 c02bfa48 c03d21ac 00000000 00000000 c03fbaac 00000000 10c53c7d
[95053.436663] 9fe0: c040a084 c03fbaa8 00000000 c0409ff8 80008040 c03d2538 00000000 00000000
[95053.445209] Backtrace: 
[95053.447790] [<c005fd7c>] (ktime_get+0x0/0x11c) from [<c0065bb8>] (tick_nohz_stop_sched_tick+0x48/0x354)
[95053.457638] [<c0065b70>] (tick_nohz_stop_sched_tick+0x0/0x354) from [<c0015a88>] (cpu_idle+0x30/0xb4)
[95053.467295] [<c0015a58>] (cpu_idle+0x0/0xb4) from [<c02bfa9c>] (rest_init+0x60/0x78)
[95053.475393]  r7:c040d124 r6:c0584500 r5:c0455640 r4:c040a154
[95053.481346] [<c02bfa3c>] (rest_init+0x0/0x78) from [<c03d27b4>] (start_kernel+0x288/0x2dc)
[95053.489999] [<c03d252c>] (start_kernel+0x0/0x2dc) from [<80008040>] (0x80008040)
[95053.497735] Code: bad PC value
[95053.500985] ---[ end trace 1d13c3e2af6f9a84 ]---
[95053.505818] Kernel panic - not syncing: Attempted to kill the idle task!
[95053.512820] Backtrace: 
[95053.515399] [<c0017f7c>] (dump_backtrace+0x0/0x10c) from [<c02c6ebc>] (dump_stack+0x18/0x1c)
[95053.524219]  r6:c040c178 r5:c0379178 r4:c0458288 r3:c04285d4
[95053.530166] [<c02c6ea4>] (dump_stack+0x0/0x1c) from [<c02c70b8>] (panic+0x64/0x194)
[95053.538192] [<c02c7054>] (panic+0x0/0x194) from [<c0042c28>] (do_exit+0x63c/0x65c)
[95053.546103]  r3:00000000 r2:c0408000 r1:00000000 r0:c0379178
[95053.552039]  r7:fffffffc
[95053.554698] [<c00425ec>] (do_exit+0x0/0x65c) from [<c0018258>] (die+0x11c/0x2c8)
[95053.562428]  r7:fffffffc
[95053.565088] [<c001813c>] (die+0x0/0x2c8) from [<c02c6f1c>] (__do_kernel_fault.part.4+0x5c/0x7c)
[95053.574194] [<c02c6ec0>] (__do_kernel_fault.part.4+0x0/0x7c) from [<c001aeb0>] (do_page_fault+0x1e8/0x1f8)
[95053.584287]  r7:c040c178 r3:c0409ea8
[95053.588042] [<c001acc8>] (do_page_fault+0x0/0x1f8) from [<c0008614>] (do_PrefetchAbort+0x3c/0xa4)
[95053.597329] [<c00085d8>] (do_PrefetchAbort+0x0/0xa4) from [<c00145f8>] (__pabt_svc+0x38/0x80)
[95053.606245] Exception stack(0xc0409ea8 to 0xc0409ef0)
[95053.611532] 9ea0:                   c040e880 0001734d 00000000 00000000 c040e880 00017a28
[95053.620092] 9ec0: c042a3e0 400f0013 80004059 413fc082 c046a2a0 c0409f34 10af982d c0409ef0
[95053.628648] 9ee0: c005fdf4 00000000 600f0093 ffffffff
[95053.633926]  r8:80004059 r7:c0409edc r6:ffffffff r5:600f0093 r4:00000000
[95053.640970] [<c005fd7c>] (ktime_get+0x0/0x11c) from [<c0065bb8>] (tick_nohz_stop_sched_tick+0x48/0x354)
[95053.650804] [<c0065b70>] (tick_nohz_stop_sched_tick+0x0/0x354) from [<c0015a88>] (cpu_idle+0x30/0xb4)
[95053.660455] [<c0015a58>] (cpu_idle+0x0/0xb4) from [<c02bfa9c>] (rest_init+0x60/0x78)
[95053.668549]  r7:c040d124 r6:c0584500 r5:c0455640 r4:c040a154
[95053.674495] [<c02bfa3c>] (rest_init+0x0/0x78) from [<c03d27b4>] (start_kernel+0x288/0x2dc)
[95053.683142] [<c03d252c>] (start_kernel+0x0/0x2dc) from [<80008040>] (0x80008040)